제품 게시
Reparador R3 pasivante fraguado rápido - weberep hormitec express

Reparador R3 pasivante fraguado rápido - weberep hormitec express

Multipurpose concrete repairer with express setting, Class R3
사양
  • Express setting mortar (start of setting 20 min.), resistant to carbonation, classified as R3 (according to EN 1504) and especially suitable for the repair of structural concrete elements such as slabs, pillars and beams, in thicknesses of 2 to 30 mm. Very fine finish.
기술 사양
  • 특징 참조weberep-hormitec-express
  • 제품군Repair of concrete, anchors and assemblies
  • 제품분류Concrete repair
  • 유형건축 자재
  • 게시일2021-01-29
  • 에디션 넘버1
관련성
  • 주 재료Mortar
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 자재 - 콘크리트
  • IFC 분류건축물 구성요소
  • Uniclass 2015 코드Pr_20_31_53_15
  • Uniclass 2015 설명Concrete repair mortars