제품 게시
Weil Pump - Series 1400 Submersible Quick Remove Wastewater Pump
Wilo USA LLC

Weil Pump - Series 1400 Submersible Quick Remove Wastewater Pump

Heavy duty pump for residential and commercial applications.

Pump clear water and gray water with solids up to 3/4-inch diameter.

사양
  • Pump

    • Case - Cast Iron
    • Impeller - Cast Iron
    • Strainer - 304 Stainless Steel
    • Stainless Steel Hardware

    Motor

    Single Seal

    - Carbon against Ceramic

      Air-Filled Hermetically Sealed Shaft - Stainless Steel Series 300

      Motor Shell - Cast Iron

      Insulation - Class F

      Ball Bearings - 2 - Double Sealed

      Three-phase motor

      • 1750/3450 RPM
      • 60 Hz, 208-230 or 460 volts

      Single-phase capacitor start motor

      • 1750/3450 RPM
      • 60 Hz, 115 or 208-230 volts
      • Automatic reset thermal and overload protection
    기술 사양
    • 특징 참조series_1400-submersible-quick-remove-wastewater-pump
    • 제품군Weil Pump
    • 제품분류Pumps
    • 유형개체 (단일 개체)
    • 게시일2022-09-07
    • 에디션 넘버1
    분류
    • BIMobject 카테고리배관 - 펌프
    • UNSPSC 이름Pumps
    • UNSPSC 코드401515
    • Uniclass 2015 코드Pr_65_53_86_66
    • Uniclass 2015 설명Pressure booster pumps
    • OmniClass 번호23-27 17 00
    • OmniClass 제목Pumps