제품 게시
Wilkins Valve Setters for 400ST Series, Lead Free*
Wilkins

Wilkins Valve Setters for 400ST Series, Lead Free*

Designed to ease the installation of the N-Shape ZURN WILKINS Model 450ST and 475ST series Backflow Prevention Assemblies. Ideal for retrofitting existing installations, or where space is limited. The integral thrust support between the elbows eliminates the need for additional thrust blocking. For Model 400STR Setters see Valve Setters specification sheets.

Compliance:

• Certified to NSF/ANSI 372* by IAPMO R&T
*(0.25% MAX. WEIGHTED AVERAGE LEAD CONTENT)

Features:

  • Used in conjunction with 400ST n-Pattern Backflow Assemblies (450ST, 450STDA, 475ST, 475STDA)
  • Available in sizes 4" - 10" in options Flange x Flange, MJ x Flange, MJ x MJ
  • Allows backflow preventer to fit tighter center line dimensions
  • Simplifies installations
  • Eliminates the need to pour concrete thrust blocks
  • Provides for a lower installation cost
  • Ductile Iron fusion epoxy coated
사양
  • The mechanical joint by flange and mechanical joint by mechanical joint valve setter shall meet AWWA C153-88 and the flange by flange valve setter shall meet ANSI B16.1. The assembly shall be FDA Approved fusion epoxy coated ductile iron (ASTM A536 Grade 4). The setter shall be a ZURN WILKINSModel FLSST, MJFSST or MJSST

    keywords: Valve Setters, Setters, n-Pattern Setters, n-Pattern Setters 400ST,4-FLSST,4-MJFST,4-MJST,6-FLST, 6-MJFST,6-MJST,8-FLST,8-MJFST,8-MJST,10-FLST,10-MJFST,10-MJST,6-MJSST,8-MJSST

기술 사양
  • 특징 참조400ST_valvesetters
  • 제품군Backflow Preventers
  • 제품분류Valve Setters
  • 유형개체 (단일 개체)
  • 게시일2025-09-02
  • 에디션 넘버1
관련성
  • 설계국가미국
분류
  • BIMobject 카테고리배관 - 밸브