제품 게시
Wilkins ZW4004 Pressure-Tru ™ Automatic Fire Control Valve
Wilkins

Wilkins ZW4004 Pressure-Tru ™ Automatic Fire Control Valve

The Pressure-Tru™ ZW4004 Series Pressure Reducing Valve is listed as a floor control valve, an indicating valve, and a check valve in automatic sprinkler systems as well as a standpipe valve for CLASS I and CLASS III systems. Regulates pressure under both flow and no-flow conditions.

Features:

  • Sizes: 2 1/2”
  • Maximum inlet pressure 400 psi
  • End connections (FNPT) ANSI B1.20.1
  • (Grooved) AWWA C606
  • Factory Set Tapped & plugged inlet and outlet for pressure gauge

Keywords: Pressure-Tru ™ Automatic Fire Control Valve, automatic pressure control valve, automatic pressure valve, automatic fire control, automatic control valve function

기술 사양
  • 특징 참조zurn-zw4004
  • 제품군Adjusting/Controlling Valves for Liquid Services
  • 제품분류Water Pressure Reducing Valves
  • 유형개체 (단일 개체)
  • 게시일2025-09-02
  • 에디션 넘버1
관련성
  • 주 재료Bronze
  • 설계국가미국
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류밸브
  • Uniclass 2015 코드Pr_65_54_94_72
  • Uniclass 2015 설명Reduced pressure zone valves
  • CSI 마스터 형식 2014 코드40 05 67
  • CSI 마스터 형식 2014 제목Specialized Pressure and Flow-Control Valves
  • OmniClass 번호23-27 31 47
  • OmniClass 제목Pressure Regulating Valves