제품 게시
Combiparker 560
Combiparker 560
Combiparker 560
Combiparker 560
Combiparker 560
Combiparker 560

    Combiparker 560

    The Combiparker 560 provides up to 5 parking levels which can be designed with complete flexibility with 4 levels up or 4 levels down from the entrance level. The special feature of the new Combiparker 560 is that with a standard underground car park floor height of 2.50 m, up to 4 levels below may be made accessible.

    Three platform widths, eight available vehicle heights, a platform bearing capacity up to a maximum of 3 tons, and from 2 to 10 grids side by side offer unprecedented flexibility of up to 750 variants for the design of your parking solution.

    With this new offering, the well-established WÖHR systems Combilift 542 and 543 are extended and, with up to 5 parking levels, provide another two or three additional parking levels without increasing the use of space.

    Naturally, all parking spaces can be equipped with charging stations for electric vehicles.

    사양
      • Two movement axes (horizontal and vertical)
      • 3 to 5 levels one above the other
      • Options of vehicle heights of 1.75 to 2.10 m and 5 metres apart
      • 2 to a maximum of 10 grids side by side
      • In front of every grid an electric sliding door, opening automatically
      • Parking space widths of the platforms of 2.50 m, 2.60 m, or 2.70 m
      • Platform bearing capacity of 2.0 tons, 2.6 tons, or 3.0 tons
      • Operation via RFID chip, remote control, or via the smart-parking-app
      • Parking spaces are horizontally accessible and equipped with Smart Profile 2.0 as standard, optionally with Classic Profile or Alu-Prime
      • All parking spaces can be equipped with charging stations for electric vehicles
    기술 사양
    • 특징 참조combiparker-560
    • 제품군WÖHR COMBIPARKER
    • 제품분류WÖHR COMBIPARKER
    • 유형개체 (단일 개체)
    • 게시일2024-10-21
    • 에디션 넘버1
    분류
    • BIMobject 카테고리엔지니어링 및 인프라 - 주차
    • IFC 분류건축물 구성요소
    • Uniclass 2015 코드Ss_40_85_72_11
    • Uniclass 2015 설명Car park equipment systems
    • OmniClass 번호23-23 21 11
    • OmniClass 제목Car Parking Systems