제품 게시
TORONTO - cabinet
TORONTO - cabinet
    Meble Wójcik

    TORONTO - cabinet

    사양
    • MATERIAL: - body made from white laminate - fronts made from resistant slightly glossy white mdf board - elegant applications in SAN REMO RUSTIC decor - handle-less solution - soft-close drawer runners and door hinges - LED illuminated strips included - additional lighting option in chosen blocks COLOUR: - Alpine White with glow - body made from white laminate - fronts made from resistant slightly glossy white mdf board - applications in SAN REMO RUSTIC decor - additional lighting option for glass shelves in chosen blocks
    기술 사양
    • 특징 참조TOK09
    • 제품군Furniture
    • 제품분류Toronto
    • 유형개체 (단일 개체)
    • 게시일2014-12-01
    • 에디션 넘버1
    • 높이(mm)845
    • 너비(mm)1400
    • 깊이(mm)422
    관련성
    • 주 재료라미네이트
    • 부 재료MDF
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리가구 - 선반 & 보관
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56