제품 게시
Fireguard FG Straight
Fireguard FG Straight
    Won-Door

    Fireguard FG Straight

    Won-Door FireGuard  Horizontal sliding, accordion-type fire door systems meet all IBC and NFPA criteria for use in a means-of-egress without occupant load limitations in all occupancy types except Group H.

    Due to their wide span opening capabilities, the Won-Door FireGuard horizontal sliding fire door allows for the unimpeded flow of pedestrian traffic as well as open plan designs. All Won-Door FireGuard products are manufactured per application allowing for more freedom of design.

    *Increased custom heights available.

    사양
    • Unique features of this fire door include:

      UNITIZED TRACK SYSTEM

      Unitized Track System (UTS) eliminates the layers of plywood and drywall found in conventional accordion fire door headers.

      MOTOR DRIVE SYSTEMS

      Automatic closing system listed in accordance with U.L. 864

      STORAGE POCKETS

      Doors up to 15'-0" tall only require 1'-6" wide pockets. For pocket depth, use our stack calculator.

      ALTERNATIVE TO SIDE HINGED FIRE-DOORS

      Won-Door FireGuard doors are a single source assembly that eliminates the expense and associated maintenance costs of metal frames, astragals, etc.

      POCKET COVER DOOR & BUMPER

      Pocket cover door & bumper supplied by others.

      SIZE LIMITATIONS

      Won-Door FireGuard doors can accommodate almost any width opening, for heights greater than 19'-0" and clear openings over 700 square feet please contact your local sales representative.


    기술 사양
    • 특징 참조fireguard-fg-straight
    • 제품군Doors
    • 제품분류Fire Doors
    • 유형개체 (단일 개체)
    • 게시일2024-07-01
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 미닫이 문
    • Uniclass 2015 코드Pr_30_59_24_28
    • Uniclass 2015 설명Fire doorsets
    • CSI 마스터 형식 2014 코드08 35 13.23
    • CSI 마스터 형식 2014 제목Accordion Folding Fire Doors
    • OmniClass 번호23-17 11 31
    • OmniClass 제목Fire Doors