당사는 서비스 제공을 위해 쿠키를 사용하고 있습니다

당사 서비스를 사용함으로써 귀하는 쿠키 사용에 동의하게 됩니다

;

Series 140 Commercial/Residential Accordion Door, Up to 8' 1" Height, Up to 8' 0" Width

문서 번호: woodfold-140
제조 업체: Woodfold Mfg
제품군: Accordion Folding Doors
제품 그룹: Series 140
게시 날짜: 2010-12-21
판 번호: 1
유형: 개체 (단일 개체)
다운로드 (2)
Woodfold's Series 140 residential/commercial door offers both the good looks and great durability that make it a popular choice for homes, college dormitories, assisted living residences, you name it. Crafted of either Vinyl-Lam or hardwood panels and designed for wardrobe/closet/ utility room use, this Series is finished front side only - ultra practical! Precision sizing assures that trimming to fit is never needed. They're top suspended - no need for floor clips or pivots. And Series 140 doors incorporate a slightly modified version of our commercial-grade hardware, so there's never a question about smooth, lasting performance.

Product Specifications

  • Panels: 4-1/4" wide by 1/4" thick; available in Vinyl-Lam and hardwood veneer faces with utility back
  • Panel Connectors: Flexible vinyl, color-coordinated to panel selection
  • Track: 1-1/8" x 1" aluminum, dark bronze, clear or gold finish
  • Wheels: Nylon wheels on Lexan axle
  • Handle: Full-length sweptwing handle attached into first panel and color-coordinated to connectors; specify left or right stack
  • Catch: Magnet with strike plate
  • Width: Up to 8'0"
  • Height: Up to 8'1"
  • Stacking Space: 1-1/4" per foot, plus 7/8" for sweptwing handle
  • Note: Series 140 functions as a single door only (no pairs), without keylock options


주요 자료:
보조 자료:
설계:
제조:

BIMobject 카테고리: 문 - 접이식 문
이 제품은 다음에서 사용할 수 있습니다:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Doors - Folding

이름
Door Height 97 in
Door Width 96 in

Woodfold Mfg

Properties

이름
Stack Separation 1-1/4" per Foot, Plus 7/8" for Sweptwing Handle
Track Dimensions 1-1/8" x 1"
Panel Size 4-1/4" x 1/4"
Track Finish Aluminum | Dark Bronze | Clear | Gold
Door Handle Options Full-Length Sweptwing Handle Attached Into First Panel and Color-Coordinated to Connectors; Specify Left or Right Stack
Latch Type Magnet with Strike Plate
Wheels Nylon Wheels on Lexan Axle
Panel Facing Vinyl-Lam and Hardwood Veneer Faces with Utility Back

모든 BIM 객체는 실제 제조업체로부터 확인 및 승인된 실제 제품입니다