제품 게시
VUG 550 - Commercial Tumble Dryers
Yamamoto

VUG 550 - Commercial Tumble Dryers

After thoroughly washing, laundry operators and linen cleaning facilities need a fast, reliable, and efficient way to dry their freshly cleaned cloth products. Thankfully, Yamamoto NA supplies more than industrial and commercial washers. Our heavy-duty tumble dryers, including the VUG 550, offer the perfect mix of speed, convenience and energy efficiency for laundry operators. Made with high-quality materials and constructed with durability and faster dry times in mind, other competitor dryers can’t compare to the strength and functionality of the VUG 550.

Yamamoto’s exceptional industrial laundry equipment is guaranteed to exceed over 50,000 loads! With world-class engineering and the industry’s fastest-growing support network, you can have confidence in the quality and ability of the product you receive. Our customers also enjoy greater peace of mind with Yamamoto equipment’s standard 5-year ALL PARTS Warranty. From hospitality to healthcare, you can find incredible usage for the VUG 550 and Yamamoto’s other linen cleaning systems.

사양
  • VUG Features:

    • Direct Drive Motor System – There’s no need for expensive belt or roller replacement, such that is standard with competitor equipment. Our dryers feature direct drive motor systems, which don’t utilize rollers and a pulley system. As such, our dryers run quieter and have fewer parts to maintain. Furthermore, the gear/drive system is permanently lubricated and maintenance-free, extending the lifespan of the motor and gearbox.
    • Axial Airflow – Our tumble dryers incorporate an axial airflow system. Axial airflow increases machinery efficiency by utilizing a significantly larger percentage of the air heated by the burner box. Air is pushed from the back to the front of the basket (rather than top to bottom), leading to less air loss around the outside of the basket. This increased efficiency reduces dry times, leads to more evenly dried loads, and saves customers on utility and labor costs.
    • Oversized Blower & Dual Inverter Drive – Advanced features like a dual inverter drive allow for fine-tuning motor performance and programming. In turn, precision controls ensure the perfect balance of lift and drop for optimal drying speed. Oversized blower motors and a centrifugal design further maximize performance and decrease dryer times without sacrificing serviceability and costs.
    • Lint Screen Reminder – As important as cleaning your dryer’s lint trap is, Yamamoto dryers make sure operators don’t forget! With a lint screen reminder system, we promote proper equipment care and help protect your machine’s integrity. The results are a simplified maintenance schedule, increased dryer performance, and avoidance of unnecessary downtime.
    • Ultra Heat Burner System – With six burners, our dryers’ ultra heat burner system provides ultra-high heat output with precision efficiency. Moreover, our burner system is safe, ensuring flames never advance over the safety shield, significantly reducing the risk of combustion in the basket.
    • Durable, Easy-to-Use Doors – Our dryers use a post-and-pin style door hinge that’s completely reversible, easily adjustable, and eliminates sagging over time. Additionally, our doors feature a magnetic door catch that makes opening and closing easy, with no bounce back. The durability of our doors promises to capture heat more effectively and extend the lifespan of your system.
    • Touchscreen Control – Our dryers all utilize easy-to-operate touchscreen controls. The control panel features clear and bright text and intuitive programmability for a wide range of linen options. Having precise control over cycle selection helps laundry operators reduce damage to improperly-dried items. Furthermore, the touchscreen controls are adaptable, with dozens of language options and rigid durability to withstand abuse.
기술 사양
  • 특징 참조vug-550-commercial-tumble-dryers
  • 제품군Dryers
  • 제품분류Commercial Tumble Dryers
  • 유형개체 (단일 개체)
  • 게시일2026-05-11
  • 에디션 넘버1
관련성
  • 설계국가일본
  • 제조국가일본
분류
  • BIMobject 카테고리전자 공학 - 기타
  • CSI 마스터 형식 2014 코드42 32 00
  • CSI 마스터 형식 2014 제목Material Dryers
  • OmniClass 번호23-21 41 11 11
  • OmniClass 제목Commercial Clothes Dryers

지역 가용성

북미 아시아
미국
일본
캐나다