제품 게시
Fabric with useing silver fibre design [ SILVER BLOCK CK-BLACK ]
Fabric with useing silver fibre design [ SILVER BLOCK CK-BLACK ]
Fabric with useing silver fibre design [ SILVER BLOCK CK-BLACK ]
Fabric with useing silver fibre design [ SILVER BLOCK CK-BLACK ]
Fabric with useing silver fibre design [ SILVER BLOCK CK-BLACK ]
Fabric with useing silver fibre design [ SILVER BLOCK CK-BLACK ]
Fabric with useing silver fibre design [ SILVER BLOCK CK-BLACK ]
Fabric with useing silver fibre design [ SILVER BLOCK CK-BLACK ]
Fabric with useing silver fibre design [ SILVER BLOCK CK-BLACK ]
    보관됨

    Fabric with useing silver fibre design [ SILVER BLOCK CK-BLACK ]

    The fabric is an intertwined weave and is characterized by transparency. Round twisted silver threads are used for one of the weft yarns and interwoven with silk. It has the metallic shine of round silver, yet has a supple texture and the same transparency throughout.

    사양
    • Brand Name : Yasuda Texlile / item's stock number : MO19-03 / Series・Product name : SILVER BLOCK CK-BLACK / Technique : intertwining weave(Crested gauze with rounded silver) / Materials: silk, cupro, polyester / Max. weaving width : 1140mm

      Download Image Size:W78mmxH74mm

    기술 사양
    • 특징 참조MO19-03
    • 제품군Textile
    • 제품분류Fabric Textile
    • 유형개체 (단일 개체)
    • 게시일2022-01-31
    • 에디션 넘버1
    관련성
    • 주 재료직물
    • 설계국가일본
    • 제조국가일본
    분류
    • BIMobject 카테고리섬유 - 직물