제품 게시
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]
    보관됨

    Sound Absorbing Panels "SOUNDMILD" SHIKI NATSU [ 四季 夏 ]

    Art panel with textile surface The design of this item is inspired by the kimono called "samae," which allows the viewer to enjoy the transparent pattern, and can be displayed as a single piece or several pieces in a row.
    사양
    • The painting is hand-painted Kyo Yuzen. The appearance of the yuzen and gauze patterns changes depending on the angle.


      Sound-absorbing interior materials that bring quality comfort to spaces

      ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

      ・Improves the sound environment through simple installation with magnets or SM plates.

      Panel size:W450㎜xH450㎜xD25㎜

      ※All products are made-to-order.

    기술 사양
    • 특징 참조soundmild_summer-yasuda
    • 제품군Art panel
    • 제품분류Sound Mild
    • 유형개체 (단일 개체)
    • 게시일2022-03-02
    • 에디션 넘버1
    • 높이(mm)450
    • 너비(mm)450
    • 깊이(mm)25
    관련성
    • 주 재료직물
    • 부 재료유리솜
    • 설계국가일본
    • 제조국가일본
    분류
    • BIMobject 카테고리가구 - 내부 장식용 예술품 및 데코레이션