제품 게시
YUZEN ART PANEL
YUZEN ART PANEL
YUZEN ART PANEL
YUZEN ART PANEL
YUZEN ART PANEL
YUZEN ART PANEL
YUZEN ART PANEL
YUZEN ART PANEL
YUZEN ART PANEL
YUZEN ART PANEL
    보관됨

    YUZEN ART PANEL

    The quality of Kyo-yuzen lies in its depth. Based on this idea, this art panel is designed by dividing the motif into three layers of metal, each of which shows various expressions depending on the angle of view, creating an infinite view of the world.

    사양
    • Brand Name : Yoshikawa Sensyo / item's stock number : KY-003 / Series・Product name : YUZEN ART PANEL / Type : Art Panel / Material : Stainless steel, acrylic resin, plating / Size : W630 H630 D165mm(gross weight12Kg)

    기술 사양
    • 특징 참조KY-003
    • 제품군Art panel
    • 제품분류Metal Art Panel
    • 유형개체 (단일 개체)
    • 게시일2022-01-31
    • 에디션 넘버1
    • 높이(mm)630
    • 너비(mm)630
    • 깊이(mm)165
    관련성
    • 주 재료스테인레스강
    • 부 재료아크릴
    • 설계국가일본
    • 제조국가일본
    • 순 중량(Kg)12
    분류
    • BIMobject 카테고리가구 - 내부 장식용 예술품 및 데코레이션