제품 게시
EV 63
EV 63

    EV 63

    • Housing (E06) made of electrolytically galvanised steel sheet with heavy-metal-free plastic coating
    • Color: RAL 3001 -signal red-
    • With lifting lugs
    • With single door and deadbolt for padlock incl. hot-dip galvanized underframe with eyelets for ground nails
    • Installations up to and including RCCB are protective insulated
    • Protection class: IP 44
    사양
    • Rated power:
      44kVA
      Connection via cable with coupling CEE 5x63A
      according to IEC/EN 60439-4/A1+A2 (DIN/VDE 0660 T501/A1+A2)

      Equipment:
      1 CEE device plug 5/63 A 400 V/6 h
      1 CEE socket outlet 5/63 A 400 V/6 h for cable loop
      1 RCCB 4-pole 63 A/30 mA
      2 CEE sockets 5/32 A 400 V/6 h each with 1 MCB 3/25 A -C-
      2 CEE sockets 5/16 A 400 V/6 h each with 1 MCB 3/16 A -C-
      1 RCCB 4-pole 40 A/30 mA
      6 socket outlets with earthing contact 2/16 A 230 V each with 1 MCB 1/16 A -C-

      Depending on the manufacturer the equipment and the outline dimensions may vary.

    기술 사양
    • 특징 참조8030-0063
    • 제품군Power distributors
    • 제품분류Power distribution, meter cabinets and transformer cabinets
    • 유형개체 (단일 개체)
    • 게시일2019-11-28
    • 에디션 넘버1
    • 높이(mm)1060
    • 너비(mm)600
    • 깊이(mm)670
    관련성
    • 주 재료철
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)39
    분류
    • BIMobject 카테고리건축 - 현장 시공
    • IFC 분류객체
    • ETIM 코드EC000484
    • ETIM 이름Energy distributor for construction site
    • UNSPSC 이름Electrical control panels for generators
    • UNSPSC 코드26131801

    지역 가용성

    유럽
    독일