제품 게시
Transport platform GEDA 1500 Z/ZP (I)

Transport platform GEDA 1500 Z/ZP (I)

  •  Material lift for heavy and bulky loads and Transport platform for the transport of up to 7 persons. 
  •  Floor units with mechanically locked sliding door on Loading and unloading points for fall protection. 
  •  Compact basic unit allows easy transport of Persons and goods to the place of assembly and dismantling. 
  •  Practical assembly aid facilitates the basic assembly of the device.
  • In addition there are the following platform variants:

Variant 1: Platform "BS" 1450x3300x1100/ 1800mm, 1 loading door, 1 unloading hatch, Load capacity max. 2000kg. 

Variant 2: Platform "B" 1450x3300x1100/ 1800mm, 1 Loading door, one unloading hatch, Load capacity max. 1500kg. 

Variant 3: Platform "E" 2900x1650x1100/ 1800mm, 2 Loading doors, 2 unloading hatches, Load capacity max. 2000kg. 

Variant 4: Platform "H" 4350x1650x1100/ 1800mm, 2 Loading folding doors, 2 unloading flaps, Load capacity max. 2000kg. 

Variant 6: Platform "A" 1450x1650x1100/1800mm,1 loading door, 1 unloading flap,  load capacity max. 2000kg.

Variant 7: Platform "G" 4350x1650x1100/1800mm, 2 loading folding doors, 1 unloading flap in the right,  load capacity max. 2000kg.


사양
    • Type: 1500 Z/ZP
    • Manufacturer: ***GEDA-Dechentreiter
    • Load capacity (kg): max. 2000
    • Number of persons permitted: 7
    • Delivery height (m): 100
    • Transport length (mm): 3500
    • Transport width (mm): 2300
    • Transport height (mm): 2550
    • Transport weight (kg): 1500
    • Transport note 1: Transport weight depending on Platform variant
    • Area of application: People/material transport
    • Lifting speed (m/min): 12/24
    • Drive: 2x 3/ 6,1 kW/400 V/50Hz/ 32A



기술 사양
  • 특징 참조AUP15-G15ZP-I
  • 제품군Conveyor technology
  • 제품분류construction elevators, forklifts
  • 유형개체 (단일 개체)
  • 게시일2020-09-16
  • 에디션 넘버1
  • 높이(mm)1100
  • 너비(mm)4350
  • 깊이(mm)1650
관련성
  • 주 재료철
  • 부 재료철
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리건축 - 현장 시공
  • IFC 분류객체
  • Uniclass 2015 코드TE_30_30_10
  • Uniclass 2015 설명Construction lifts

지역 가용성

유럽
독일