제품 게시
Articulated Boom Lift ZGT11.06A

Articulated Boom Lift ZGT11.06A

Proportional electric direct drive
Secondary operator protection system (SGE)
Mobile at full height
Direction recognition of the driving and steering function
Selector switch for function speed
Overload sensors
Transport/lifting lugs
Non-marking solid rubber tyres
Organic oil

사양
  • Type SJ30ARJE
    Manufacturer Skyjack
    Working height (m) 11
    Load capacity (kg) 227
    Number of persons adm. 2/1
    Transport length (mm) 5440
    Transport width (mm) 1190
    Transport height (mm) 2010
    Transport weight (kg) 5750
    Stand height (m) 9
    Range max. (m) 6,25
    Turning range (°) 355
    Gradeability (%) 35 (top counterweight)
    Drive Battery
    Application area indoor / outdoor

기술 사양
  • 특징 참조PAGTM-SJ30ARJE
  • 제품군Height access technology
  • 제품분류working scaffolds and working platforms
  • 유형개체 (단일 개체)
  • 게시일2020-03-17
  • 에디션 넘버1
  • 높이(mm)2010
  • 너비(mm)1190
  • 깊이(mm)5440
관련성
  • 주 재료철
  • 부 재료철
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리건축 - 현장 시공
  • IFC 분류객체
  • Uniclass 2015 코드Pr_65_80_47_95
  • Uniclass 2015 설명Vertical lifting platforms
  • CSI 마스터 형식 2014 코드41 66 16
  • CSI 마스터 형식 2014 제목Mobile Lifts and Cherrypickers

지역 가용성

유럽
독일