제품 게시
Scissor Lift  ZS117.176A

Scissor Lift ZS117.176A

low-abrasion off-road tyres
All-wheel axle drive
Tilt alarm with switch-off of the drive/lift function
fully automatic levelling hydraulic support
Removable platform control panel
Folding railing
optional pipe material stand

사양
  • Type SJ6832RTE
    Manufacturer Skyjack
    Working height (m) 11,75
    Load capacity (kg) 454
    Number of persons permitted 4/4(7.92m)2(up to 9.75m)
    Transport length (mm) 3350
    Transport width (mm) 1760
    Transport height (mm) 2510
    Transport note 1 1750mm height when folded
    Railing
    Transport weight (kg) 3844
    Stand height (m) 9,75
    Platform size (mm x mm) 1420 x 2440
    Platform magnification (mm ) 1520
    Gradeability (%) 45
    Remark Off-road
    Drive Battery
    Ground clearance (mm) 200
    fully movable yes
    Hydraulic support yes
    Field of application outdoor/indoor
    Group C own contribution (from 10.000,- to 75.000,-):
    2.750,- SB

기술 사양
  • 특징 참조PASM12-SJ6832RT
  • 제품군Height access technology
  • 제품분류working scaffolds and working platforms
  • 유형개체 (단일 개체)
  • 게시일2020-03-17
  • 에디션 넘버1
  • 높이(mm)2510
  • 너비(mm)1760
  • 깊이(mm)3350
관련성
  • 주 재료철
  • 부 재료철
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리건축 - 현장 시공
  • IFC 분류객체
  • Uniclass 2015 코드TE_30_30_60_60
  • Uniclass 2015 설명Scissor lifts
  • CSI 마스터 형식 2014 코드14 83 16
  • CSI 마스터 형식 2014 제목Scissor Lift Platforms

지역 가용성

유럽
독일