제품 게시
Scissor Lift  ZS 145.234D

Scissor Lift ZS 145.234D

foam-filled off-road tyres
All-wheel axle drive
Hydraulic platform extension
fully automatic levelling hydraulic support
Removable platform control panel
Folding railing
RT Heavy duty pipe material holder optional

사양
  • Type SJ9241/50RT
    Manufacturer Skyjack
    Working height (m) 14,50
    Load capacity (kg) 681
    Number of persons adm. 5
    Transport length (mm) 4470
    Transport width (mm) 2340
    Transport height (mm) 2840
    Transport note 1 1980mm with railing folded in
    Transport weight (kg) 6800
    Stand height (m) 12,50
    Platform size (mm x mm) 1180 x 4150
    Platform magnification (mm ) 2x 1530
    Climbing ability (%) 30
    Drive Diesel
    Ground clearance (mm) 200
    fully movable yes
    Hydraulic support yes
    Outdoor application area

기술 사양
  • 특징 참조PASM15-SJ9241RT
  • 제품군Height access technology
  • 제품분류working scaffolds and working platforms
  • 유형개체 (단일 개체)
  • 게시일2020-03-17
  • 에디션 넘버1
  • 높이(mm)2840
  • 너비(mm)2340
  • 깊이(mm)4470
관련성
  • 주 재료철
  • 부 재료철
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리건축 - 현장 시공
  • IFC 분류객체
  • Uniclass 2015 코드TE_30_30_60_60
  • Uniclass 2015 설명Scissor lifts
  • CSI 마스터 형식 2014 코드14 83 16
  • CSI 마스터 형식 2014 제목Scissor Lift Platforms

지역 가용성

유럽
독일