제품 게시
Curve
Curve
    ZERO

    Curve

    Designed for the newly renovated Art Library at Nationalmuseum, Curve borrows its personality from the classical library lamp. In this transformed interpretation, the suite of pendants, floor and table lamps become calming, languid figures. In traditional green and white glass or with metal shades in pigeon-blue, ivory, white or green. With inbuilt LED module 8W. Shades in diameter 150, 200, 300 mm.
    사양
    • Finish Painted metal green RAL 6017, white RAL 6017, pigeon blue RAL 5014, ivory RAL 1015. Green och white available with glass shade. Other colours and combination on request. Diffuser in matt acrlylic. Incorporated LED module. Can be dimmed with trailing edge dimmer. LED info System power 8W. Luminaire luminous flux see product specification. CCT 3000K. SDCM 3. CRI >80. L70 B10 50.000h. Connection 2,5 m cable with switch and plug. Design Front Design 2019.
    기술 사양
    • 특징 참조Curve_S_FL
    • 제품군Curve
    • 제품분류Floor
    • 유형조립식 (다중 개체)
    • 게시일2019-11-06
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 부 재료유리
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)4.5
    분류
    • BIMobject 카테고리조명 - 바닥 설치
    • IFC 분류조명 기구
    • Uniclass 2015 코드Pr_70_70_48_32
    • Uniclass 2015 설명Free standing luminaires

    지역 가용성

    유럽 아시아 오세아니아 북미