제품 게시
Compose table lamp
Compose table lamp
Compose table lamp
Compose table lamp
    ZERO

    Compose table lamp

    The Compose family are floor & table lamps, wall fixture and a larger version of the metal shade. These complete the Compose family and offer a large range of options. Compose is renowned for its multitude of expressions, thanks to its versatile options. The aim is to offer a fixture that is more like a tool, or an instrument, from which the most beautiful music can be composed.

    사양
    • Finish

      Base in painted aluminum. White RAL 9016, black RAL 9005, yellow RAL1033 , green RAL 6020. Shades in painted metal or clearglass, green glass, grey glass or matt-white glass, raw/untreated brass or copper. Diffuser in opal acrylic. On/off switch on the top. Other colours on request.

      LED info

      Including LED retrofit light source GU10 3,5W 2700K. Can be delivered with 3000K on request.

      Connection

      2,5 m cable with plug.

      Design

      Jens Fager 2023

    기술 사양
    • 특징 참조compose-table-lamp
    • 제품군Compose
    • 제품분류Table
    • 유형개체 (단일 개체)
    • 게시일2023-08-08
    • 에디션 넘버1
    • 높이(mm)495
    관련성
    • 주 재료파우더 코팅 강철
    • 부 재료유리
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)4
    분류
    • BIMobject 카테고리조명 - 책상 및 테이블

    지역 가용성

    유럽 아시아 오세아니아 북미
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
    비슷한 제품