제품 게시
Zurface - Facade cladding - Alta Quartzite Slate
Zurface - Facade cladding - Alta Quartzite Slate
Zurface - Facade cladding - Alta Quartzite Slate
Zurface - Facade cladding - Alta Quartzite Slate
Zurface - Facade cladding - Alta Quartzite Slate
Zurface - Facade cladding - Alta Quartzite Slate
Zurface - Facade cladding - Alta Quartzite Slate
Zurface - Facade cladding - Alta Quartzite Slate
Zurface - Facade cladding - Alta Quartzite Slate
Zurface - Facade cladding - Alta Quartzite Slate
    Zurface

    Zurface - Facade cladding - Alta Quartzite Slate

    Alta Quartzite, sourced from the renowned Alta quarry in Norway, is celebrated for its durability, natural beauty, and versatility. This premium stone exhibits a smooth blend of anthracite colors, making it an excellent choice for both interior and exterior applications. Alta Quartzite's resilience to extreme weather and its low maintenance needs make it ideal for a wide range of architectural projects. Whether enhancing a contemporary interior or providing a robust exterior finish, Alta Quartzite offers timeless elegance and superior performance.

    This stones is availiable in the following surfaces,

    • Natural cleft - The natural split surface of the stone. As opposed to stones like granite, this slates natural split surface is very smooth and excellent for both exterior and interior projects. (Availiable on BIMObject.com)
    • Brushed - When the natural split surface is brushed it makes the top even smoother while still having a nice structure.
    • Honed - The honed surface is completely smooth, giving the stone a nice depth.

    Zurface ensures that the extraction and processing of this stone are carried out with a strong commitment to sustainability, making it a responsible choice for eco-conscious projects.

    To facilitate seamless integration into your design projects, Alta Quartzite is available on BIMobject with comprehensive BIM data. Easily incorporate this premium material into your BIM models, ensuring accurate specifications and streamlined project planning.

    사양
    • Area of useFloor tiles, exterior tiles, crazy paving, facade, cut-to-size, indoor/outdoor, stair cover etc.
      Stone typeSlate
      OriginNorway
      ColorAnthracite, grey
      Surface treatmentsNatural cleft, brushed, honed
    기술 사양
    • 특징 참조zurface-tile-altaskiffer
    • 유형건축 자재
    • 게시일2024-06-18
    • 에디션 넘버1
    • 높이(mm)300
    • 너비(mm)600
    • 깊이(mm)15
    관련성
    • 주 재료슬레이트
    • 부 재료돌
    • 설계국가스웨덴
    • 제조국가노르웨이
    • 순 중량(Kg)7
    분류
    • BIMobject 카테고리벽 - 외피