제품 게시
QEPMC_-_ Expansion CR Multi-Port Tee
Zurn

QEPMC_-_ Expansion CR Multi-Port Tee

F1960 Expansion CR MultiPort Tee - Closed End

Compliance:

  • CSA B137.5
  • cUPC listed
  • NPCC listed

Features

  • Mutli-port tees result in up to 60% fewer connections, significantly reducing opportunities for a leak
  • Fast and easy installation
  • Chlorine and corrosion resistant, ideal for harsh water environments
  • Use with Zurn Non-Barrier Pex Tubing
사양
  • keywords: Poly F1960 expansion PEX × male NPT adapter, lightweight corrosion‑proof connector for potable water transitions from PEX to threaded metal fittings, QEPMC43-4
기술 사양
  • 특징 참조QEPMC_-_
  • 유형개체 (단일 개체)
  • 게시일2026-06-16
  • 에디션 넘버1
관련성
  • 설계국가미국
분류
  • BIMobject 카테고리배관 - 배수

지역 가용성

북미