제품 게시
Z85500-XL-WM-EVB-HK-SE-SH-VC AquaSpec® lead-free bedpan washer
Zurn

Z85500-XL-WM-EVB-HK-SE-SH-VC AquaSpec® lead-free bedpan washer

Zurn AquaSpec® Z85500-WM-EVB-HK-SE-SH-VC Polished chrome-plated brass wall mounted, self-closing double pedal bedpan washer with two 1/2” angle stop inlets on 2-1/2”[64mm] centers and one 1/2” male outlet. Unit is furnished with an elevated vacuum breaker, a flanged wall supply, a 4’[122cm] vinyl spray hose with an insulated 6”[152mm] handle, hook and volume control.

Features:

Polymer metering cartridge sleeve for long life reliability

Heavy-duty cast brass body

Double foot pedal valve

기술 사양
  • 특징 참조Z85500-XL-WM-EVB-HK-SE-SH-VC
  • 제품군Carriers & Fixture Supports
  • 제품분류Lavatory & Sink Carriers
  • 유형개체 (단일 개체)
  • 게시일2026-02-25
  • 에디션 넘버1
관련성
  • 설계국가미국
분류
  • BIMobject 카테고리위생 - 변기 액세서리