Acoustic solid wood panels for interior wall cladding
Specification
TECHNICAL SPECS
Panel dimensions : 1 880 x 600 mm (customisation is possible)
Cross-section of slats : 40 mm (front) x 40 mm (height)
Spacing between slats : 35 mm
Spacing of the slats : 75 mm
Black rear battens : 34 x 45 mm
Overall thickness : 67 mm
Wood species : Pin
Surface mass (pine) : 13,4 kg/m2
Opening percentage : 47%
FINISH/FIRE REACTION
Natural : D-s1,d0 / B-s1,d0
Clear lacquer : B-s1,d0
Wax Color : D-s1,d0 / B-s1,d0
Wax Color : B-s1,d0