Publish your products
Rialto 204 110

Rialto 204 110

Rialto table with a height of 110 cm, in birch finish or stained with a black cast iron foot with a diameter of 42 cm. The diameter of the table is 60 cm.
Specification
  • Meets the Möbelfakta standards. Possible to stain. Practical and durable laminate table top as option.
Technical specification
  • Unique ref.rialto-204-110
  • Product familyRialto
  • Product groupFurniture/Table
  • TypeObject (single object)
  • Date of publishing2019-09-13
  • Edition number1
  • Height (mm)1100
  • Width (mm)600
  • Depth (mm)600
Related
  • Material mainWood
  • Designed inSweden
  • Manufactured inEstonia
  • Weight Net (Kg)26
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • CSI UniFormat II CodeE20
  • CSI UniFormat II TitleFURNISHINGS

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
Australia
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
New Zealand
Andorra
Azerbaijan
Aruba
Benin
Brazil
Austria
Bahrain
Barbados
Botswana
Chile
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Belgium
Bhutan
Bermuda
Burundi
Ecuador
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Cyprus
China
Cayman Islands
Chad
Paraguay
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Finland
India
Dominica
Egypt
France
Indonesia
Dominican Republic
Equatorial Guinea
Germany
Iran
El Salvador
Eritrea
Gibraltar
Iraq
Greenland
Eswatini
Greece
Israel
Grenada
Ethiopia
Guernsey
Japan
Guadeloupe
Gabon
Hungary
Jordan
Guatemala
Ghana
Iceland
Kazakhstan
Haiti
Guinea
Ireland
Kuwait
Honduras
Guinea-Bissau
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Italy
Laos
Martinique
Lesotho
Jersey
Lebanon
Mexico
Liberia
Latvia
Macau
Montserrat
Libya
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit