Publiceer je producten
Table Marcus, 120 x 120 cm, white

Table Marcus, 120 x 120 cm, white

The table is without rim, but has a reinforcement under the table top, which makes the table strong and stable. Table legs are in solid birch. Table top with a core of MDF and a surface of sound absorbing Linoleum Marmoleum Decibel. This Linoleum is made of natural materials and is also Ecolabeled by the Nordic Swan. The table top has round corners and the table legs are round. The table comes in different sizes and in different heights. Table top comes in 9 different colors and the legs come in varnished birch or in white. Table top has a ABS edge in birch or white, depending on the table legs.
Specificatie
  • Fulfills the requirements of Möbelfakta. Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.

Technische specificatie
  • Unieke ref.6424002
  • ProductfamilieTables
  • ProductgroepMarcus
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-06-12
  • Editienummer1
  • Hoogte (mm)720
  • Breedte (mm)1200
  • Diepte (mm)1200
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalLinoleum
  • Ontworpen inZweden
  • Gefabriceerd inZweden
  • Nettogewicht (kg)30
Classificatie
  • Categorie BIMobjectMeubilair - Tafels
  • IFC-classificatieFurniture
  • UNSPSC-naamFurniture and Furnishings
  • UNSPSC-code56
  • Uniclass 2015-codeEF_40_30
  • Uniclass 2015-beschrijvingFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitelFurniture
  • OmniClass-nummer23-21 25 11 13
  • OmniClass-titelClassroom Furniture
  • CSI UniFormat II-codeE2020
  • CSI UniFormat II-titelMovable Furnishings