Publiceer je producten
Cabinet Esther 12 drawers, Light grey

Cabinet Esther 12 drawers, Light grey

Esther storage series consist of several different modules on wheels or socket. All modules have a total height of 90 cm and a depth of 45 cm. Body of chipboard with laminate surface in three different colors: birch, light grey or white. The drawers have high pressure laminated fronts which come in 9 different colors.
Specificatie
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technische specificatie
  • Unieke ref.7030700
  • ProductfamilieStorage
  • ProductgroepEsther
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-09
  • Editienummer1
  • Hoogte (mm)900
  • Breedte (mm)800
  • Diepte (mm)450
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalLaminaat
  • Ontworpen inZweden
  • Gefabriceerd inLetland
  • Nettogewicht (kg)65
Classificatie
  • Categorie BIMobjectMeubilair - Rekken en opslag
  • IFC-classificatieFurniture
  • UNSPSC-naamCabinets
  • UNSPSC-code30161801
  • Uniclass 2015-codeEF_40_30
  • Uniclass 2015-beschrijvingFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitelFurniture
  • OmniClass-nummer23-21 25 11 13
  • OmniClass-titelClassroom Furniture
  • CSI UniFormat II-codeE2020
  • CSI UniFormat II-titelMovable Furnishings