Publiceer je producten
Student table HPL, 120 x 80 cm

Student table HPL, 120 x 80 cm

A strong table suitable for the school environment. Table surface of durable high pressure laminate glued to chipboard with ABS edge. The base is gray powder coated steel frame with adjustable feet. Available in different sizes and different heights.
Specificatie
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technische specificatie
  • Unieke ref.7338320
  • ProductfamilieTables
  • ProductgroepStudent
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-21
  • Editienummer1
  • Hoogte (mm)720
  • Breedte (mm)1200
  • Diepte (mm)800
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalLaminaat
  • Ontworpen inZweden
  • Gefabriceerd inBosnië en Herzegovina
  • Nettogewicht (kg)20
Classificatie
  • Categorie BIMobjectMeubilair - Tafels
  • IFC-classificatieFurniture