Publiceer je producten
UPS MegaFlex DPA
ABB

UPS MegaFlex DPA

  • ABB’s new MegaFlex uninterruptible power supply (UPS) is aimed at applications such as data centers that have high power demands. MegaFlex is simple, compact and resilient – and delivers the excellent availability, reliability and efficiency that is a hallmark of all ABB’s power protection products
Specificatie
  • The MegaFlex DPA design brief included the following basic tenets: 

    • Develop, manufacture and sell a high-efficiency UPS with a rated power of 1 MW, 1.25 MW, or 1.5 MW that is suitable for large data center facilities. 
    • Standardize power distribution architectures in compliance with the Uptime Institute classification system and EN 50600. 
    • The UPS must be compact, highly energy-efficient, flexible, easy to install and maintenance needs must be predictable.
    • Battery material: lithium-ion or valve-regulated lead-acid (VRLA) batteries as external storage.
Technische specificatie
  • Unieke ref.ups-megaflex-dpa
  • Publicatiedatum2022-09-02
  • Editienummer1
  • Hoogte (mm)2000
  • Breedte (mm)2235
  • Diepte (mm)1000
Gerelateerd
  • Nettogewicht (kg)1940
Classificatie
  • Categorie BIMobjectElektra - Distributie

Beschikbaarheid regio

Europa Azië Afrika Zuid-Amerika Oceanië