Publiceer je producten
Scala floor 
Scala floor 

    Scala floor 

    The Scala floor screens are covered by felt on both sides. A steel tube stand holds the floor and table stands in place and emphasises the design’s spontaneous expression. The modules are manufactured from moulded felt cloth with a sound-absorbent filling. The frame is available in a black or white painted version. Scala is 100% recyclable and the fabric is approved by EU Ecolabel.
    Technische specificatie
    • Unieke ref.scala_floor
    • ProductfamilieAcoustic
    • ProductgroepScala
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-07-11
    • Editienummer1
    • Hoogte (mm)1650
    Gerelateerd
    • HoofdmateriaalPolyester
    • Secundair materiaalMateriaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectMeubilair - Akoestiek
    • IFC-classificatieFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • CSI MasterFormat 2014 Code12 50 00
    • CSI MasterFormat 2014 TitelFurniture

    Beschikbaarheid regio

    Europa Azië Noord Amerika Oceanië Afrika
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
    Soortgelijke producten