Publiceer je producten
INTEGRA 2 SF Worktop 1203x465mm
INTEGRA 2 SF Worktop 1203x465mm
INTEGRA 2 SF Worktop 1203x465mm
INTEGRA 2 SF Worktop 1203x465mm
    Gearchiveerd

    INTEGRA 2 SF Worktop 1203x465mm

    The new INTEGRA collection is completed with a new series of countertops in standard sizes, wich includes integrated basin. All the models that make up the collection are presented in Slate texture, a texture that faithfully reproduces the elegant and homogeneous slate.
    Specificatie
    • Resistant to thermical shock, Impact resistant, high definition textures.
    Technische specificatie
    • Unieke ref.INTEGRA_2_SF_Worktop_1203x465mm
    • ProductfamilieIntegra
    • ProductgroepWorktops
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-07-14
    • Editienummer1
    • Hoogte (mm)13
    • Breedte (mm)1203
    • Diepte (mm)465
    Gerelateerd
    • HoofdmateriaalPolyurethaan
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    • Nettogewicht (kg)16
    Classificatie
    • Categorie BIMobjectSanitair - Baden
    • Uniclass 2015-codePr_40_30_30_96
    • Uniclass 2015-beschrijvingWorktops
    • OmniClass-nummer23-31 15 11
    • OmniClass-titelBath Shower Units