Publiceer je producten
INTEGRA CF Worktop 1000x465mm DX

INTEGRA CF Worktop 1000x465mm DX

The new INTEGRA collection is completed with a new series of countertops in standard sizes, wich includes integrated basin. All the models that make up the collection are presented in Slate texture, a texture that faithfully reproduces the elegant and homogeneous slate.
Specificatie
  • Resistant to thermical shock, Impact resistant, high definition textures.
Technische specificatie
  • Unieke ref.INTEGRA_CF_Worktop_1000x465mm_DX
  • ProductfamilieIntegra
  • ProductgroepWorktops
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-07-07
  • Editienummer1
  • Hoogte (mm)120
  • Breedte (mm)1000
  • Diepte (mm)465
Gerelateerd
  • HoofdmateriaalPolyurethaan
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
  • Nettogewicht (kg)14
Classificatie
  • Categorie BIMobjectSanitair - Baden
  • IFC-classificatieSanitairaansluiting
  • Uniclass 2015-codePr_40_30_30_96
  • Uniclass 2015-beschrijvingWorktops
  • OmniClass-nummer23-31 15 11
  • OmniClass-titelBath Shower Units

Beschikbaarheid regio

Europa Azië Afrika