Publiceer je producten
Linear diffuser air return_DFLI
Airzone

Linear diffuser air return_DFLI

3.8 van de 5 sterren3.8(13 reviews)
DFLI long-range linear diffuser with 1-to-4 slot output, which facilitates airflow supply in two directions via mobile slats. Designed for installation in a ceiling. It is fixed by means of the assembly bridge or plenum. At least one of these accessories is required.
Specificatie
  • Available in four different models: - DFLI 1V: linear diffuser of 1 outlet. - DFLI 2V: linear diffuser of 2 outlets. - DFLI 3V: linear diffuser of 3 outlets. - DFLI 4V: linear diffuser of 4 outlets. Compatible accessories : Plenum for lineal diffuser (PLEN) and Linear diffuser corner (DFLIXSQ)
Technische specificatie
  • Unieke ref.AirQ_DFLI_X
  • ProductfamilieNon MotAirDiffusion
  • ProductgroepAir diffusor
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-11-17
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDistribution Control Element
  • ETIM-codeEC010630
  • ETIM-naamSlot diffuser
  • UNSPSC-naamAir diffusers
  • UNSPSC-code40101505
  • Uniclass 2015-codeSs_65_80
  • Uniclass 2015-beschrijvingAir conditioning systems
  • CSI MasterFormat 2014 Code23 09 33
  • CSI MasterFormat 2014 TitelElectric and Electronic Control System for HVAC
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork
  • CSI UniFormat II-codeD3090
  • CSI UniFormat II-titelOther HVAC Systems & Equipment

Beschikbaarheid regio

Europa