Publiceer je producten
Lead Free* Stainless Steel Reduced Pressure Detector Assemblies - LFM500, LFM500N, LFM500Z

Lead Free* Stainless Steel Reduced Pressure Detector Assemblies - LFM500, LFM500N, LFM500Z

Series LFM500, LFM500N, LFM500Z Reduced Pressure Detector Assemblies to prevent the reverse flow of fire protection system substances from being pumped or siphoned into the potable water supply. The LFM500 incorporates a meter to detect ground leaks and unauthorized illegal taps, greatly reducing annual water expenses. It consists of a compact, stainless steel body with stainless steel internal parts, two check valves, a pressure-differential relief valve, shutoff valves, torsion spring checks and relief valve, and bronze, nickel-plated test cocks. Series LFM500, LFM500N, LFM500Z features the certified lowest pressure loss, is 70% lighter than traditional designs and is ideal for health hazard cross-connections, such as on fire sprinkler systems. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar).

Specificatie
  • Features

    • Lead Free* stainless steel body with stainless steel internal parts
    • Meter detects ground leaks and unauthorized water usage
    • Extremely compact design is significantly lighter than traditional designs
    • Patented link check provides low pressure loss
Technische specificatie
  • Unieke ref.LFM500-LFM500N-LFM500Z
  • ProductfamiliePlumbing & Flow Control Solutions
  • ProductgroepBackflow Prevention
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-11-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 65
  • CSI MasterFormat 2014 TitelValves for Pump Control and Check Service
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings