Publiceer je producten
ARDEX P 82 - Water dispersed epoxy primer
ARDEX P 82 - Water dispersed epoxy primer
ARDEX P 82 - Water dispersed epoxy primer
ARDEX P 82 - Water dispersed epoxy primer
    ARDEX

    ARDEX P 82 - Water dispersed epoxy primer

    P 82 is a two-part water based epoxy primer and bonding agent for interior areas which is non-flammable and non-corrosive. P 82 forms a priming/bonding layer on most substrates, particularly smooth and dense surfaces. P 82 can be used as a primer and bonding agent prior to the application of the ARDEX ENDURA range of cement based products.
    Specificatie
    • Appearance: Part A- Red coloured liquid, Part B- White coloured liquid Drying time:- Tack time: 6 hours Full cure: 24 hours VOC Content: 32 g/L
    Technische specificatie
    • Unieke ref.ARDEX-P-82
    • ProductfamilieSubfloor Preparation
    • ProductgroepPrimer
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-11-07
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigd Koninkrijk
    • Gefabriceerd inVerenigd Koninkrijk
    Classificatie
    • Categorie BIMobjectVloeren - Coatings & Coverings
    • IFC-classificatieFloor
    • UNSPSC-naamFlooring
    • UNSPSC-code301617
    • Uniclass 2015-codeEF_30_20
    • Uniclass 2015-beschrijvingFloors
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitelFlooring
    • OmniClass-nummer23-15 17 11
    • OmniClass-titelFlooring Specialties and Accessories
    • CSI UniFormat II-codeB1010
    • CSI UniFormat II-titelFloor Construction

    Beschikbaarheid regio

    Noord Amerika Europa Oceanië Azië