Publiceer je producten
ARDEX K 15 Microtec - Rapid-Drying Self-Levelling Smoothing Compound
ARDEX K 15 Microtec - Rapid-Drying Self-Levelling Smoothing Compound
ARDEX K 15 Microtec - Rapid-Drying Self-Levelling Smoothing Compound
    ARDEX

    ARDEX K 15 Microtec - Rapid-Drying Self-Levelling Smoothing Compound

    ARDEX K15 Microtec is extremely versatile, is suitable for a wide range of substrates and is able to receive virtually any floor covering in 16 to 18 hours.

    Floor Coverings:

    • Linoleum, vinyl, carpet
    • Ceramic and quarry tiles
    • Timber – parquetry and floating

    Substrates:

    • New, existing or rough screeded concrete
    • Rain damaged concrete which has been mechanically prepared
    • Existing quarry and ceramic tile
    • Steel decking (contact ARDEX Technical Services)
    • Timber floors (contact ARDEX Technical Services)
    • Damp or moisture vulnerable concrete when used in conjunction with an ARDEX moisture control system
    Specificatie
    • Powder bulk density : approx. 1.3kg/L Fresh mortar weight : approx. 2.0kg/L Walkability : approx. 2 – 3 hours after application Ready to receive floor coverings : 16 – hours after application at 23°C Compressive Strength: After 28 days approx. 30MPa Tensile Bending Strength : After 28 days approx. 10MPa Ball Pressure Hardness : After 28 days approx. 60MPa
    Technische specificatie
    • Unieke ref.Ardex-k-15-micro
    • ProductfamilieSubfloor Preparation
    • ProductgroepSelf-Leveling Underlayment
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-08-26
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalCementitious
    • Ontworpen inAustralië
    • Gefabriceerd inAustralië
    Classificatie
    • Categorie BIMobjectVloeren - Onderlaag
    • Uniclass 2015-codePr_35_31_06_80
    • Uniclass 2015-beschrijvingSmoothing and levelling underlay compounds
    • CSI MasterFormat 2014 Code06 16 26
    • CSI MasterFormat 2014 TitelUnderlayment
    • OmniClass-nummer23-15 17 11 13 11 13
    • OmniClass-titelPortland Cement Floor Underlayments
    • CSI UniFormat II-codeB1010
    • CSI UniFormat II-titelFloor Construction

    Beschikbaarheid regio

    Oceanië Europa