Publiceer je producten
ARDEX WPM 003 One Component Waterproofing
ARDEX

ARDEX WPM 003 One Component Waterproofing

ARDEX WPM003 is a flexible, premixed, waterproofing membrane formulated to provide a tough, watertight lining for wet areas such as bathrooms and showers. External reinforcement material such as ARDEX SK90 is essential. ARDEX WPM003 is designed for roofing underlayment applications. It can also be used over concrete or compressed fibre cement clad balconies and decks provided these are tiled over, properly mortar protected or sealed.
Specificatie
  • Location: Internal wet areas, balconies and other areas that will be tiled or protected from regular foot traffic Surfaces: Walls Floors
Technische specificatie
  • Unieke ref.ARDEX-WPM-003
  • ProductfamilieWaterproofing
  • ProductgroepSingle Component Waterproofing Membrane
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-11-07
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAndere
  • Ontworpen inZuid-Korea
  • Gefabriceerd inZuid-Korea
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • IFC-classificatieFloor
  • Uniclass 2015-codePr_35
  • Uniclass 2015-beschrijvingCovering and finishing products
  • CSI MasterFormat 2014 Code07 14 00
  • CSI MasterFormat 2014 TitelFluid-Applied Waterproofing
  • OmniClass-nummer23-15 21 00
  • OmniClass-titelSurface Applied Coatings
  • CSI UniFormat II-codeC3020
  • CSI UniFormat II-titelFloor Finishes

Beschikbaarheid regio

Azië
Zuid-Korea