Publiceer je producten
Pipe Bend Angle: 70 Degrees Diameter: 75 mm
Pipe Bend Angle: 70 Degrees Diameter: 75 mm
Pipe Bend Angle: 70 Degrees Diameter: 75 mm
Pipe Bend Angle: 70 Degrees Diameter: 75 mm
Pipe Bend Angle: 70 Degrees Diameter: 75 mm
Pipe Bend Angle: 70 Degrees Diameter: 75 mm
Pipe Bend Angle: 70 Degrees Diameter: 75 mm
Pipe Bend Angle: 70 Degrees Diameter: 75 mm
Pipe Bend Angle: 70 Degrees Diameter: 75 mm
Pipe Bend Angle: 70 Degrees Diameter: 75 mm
    Areco

    Pipe Bend Angle: 70 Degrees Diameter: 75 mm

    Pipe Bends are used between the Hopper Head and Downpipe. Together with an Intermediate Pipe if necessary, so that the downpipe is the right distance from the wall.
    Specificatie
    • Areco has a complete range of roof drainage products. In addition to extreme durability, this system also provides exceptional fitting accuracy. The products are manufactured from top quality raw material and with high performance, in our fully automated production line in Malmö, Sweden. All of the production lines consist of computer-controlled, fully automated machines and industrial robots. This is to ensure that we fulfil both the toughest technical specifications and environmental demands. Hang gutters are available in dimensions 125 and 150 mm, pipes and holders in dimensions 75, 90, 100 and 110 mm, including all accessories necessary for your installation.
    Technische specificatie
    • Unieke ref.ARS-PIPEBEND70-75
    • ProductfamilieRoof Drainage
    • ProductgroepRoof
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-04-01
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectBouw - Daktoebehoren

    Beschikbaarheid regio

    Europa