Publiceer je producten
Series 35FW - UL/FM AWWA Resilient Wedge OS&Y Gate Valve, Flanged
Gearchiveerd

Series 35FW - UL/FM AWWA Resilient Wedge OS&Y Gate Valve, Flanged

4.3 van de 5 sterren4.3(12 reviews)
  • 300 lb. non-shock cold working pressure
  • Ductile iron body and bonnet
  • 304 Stainless steel stem
  • Wax encapsulated stainless cap screws
  • Fusion bonded epoxy coating AWWA C550
  • Meets AWWA C515
  • Certified to ANSI/NSF 61 and 372 (Lead Free)
  • UL Listed / FM Approved up to 12"
  • Grooved stem for tamper switch
  • Tapped and plugged for by-pass with additional bosses
Technische specificatie
  • Unieke ref.series-35fw---ul-fm-awwa-resilient-wedge-os-y-gate
  • ProductfamilieFlow Control
  • ProductgroepCommercial & Residential Valves > Gate Valves, Resilient Seated Wedge
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-06-21
  • Editienummer1
Gerelateerd
  • HoofdmateriaalDuctile Iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • ETIM-codeEC010163
  • ETIM-naamGate valve
  • UNSPSC-naamGate valves
  • UNSPSC-code40141613
  • Uniclass 2015-codePr_65_54_94
  • Uniclass 2015-beschrijvingWater supply valves
  • CSI MasterFormat 2014 Code40 05 61
  • CSI MasterFormat 2014 TitelGate Valves
  • OmniClass-nummer23-27 31 25
  • OmniClass-titelGate Valves
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures