Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. hier !

Accepteren
;

Exterior Double Door

Unieke ref.: XC2-DC-ML-MC-NL03
Fabrikant: ASSA ABLOY NL
Product familie: Exterior Door Solutions
Product groep: Double-Steel/Aluminium-Self Closing
Publicatiedatum: 2017-05-11
Editie nummer: 1
Type: Verzameling (meerdere objecten)
Download (4)
ASSA ABLOY Solution for double-leaf aluminium or steel doors. The active leaf of the double door is equipped with a narrow stile version of the OneSystem mortise lock, the passive leaf is equipped with an espagnolette which locks this.

The double door is self-closing using the Cam-Motion® technology with integrated mechanical door coordinator.

Typical applications: Education, School, University, Shopping Mall, Office, Commercial, Health Care

For more information, please contact us: http://www.assaabloy.nl/nl-nl/local/nl/architecten_en_bestekschrijvers/solutions-team/

Hardware Set:
  • Mortise Lock, OneSystem Standard project lock, Standard: EN 12209
  • Espagnolette OneSystem , for (un)locking the passive leaf
  • Cylinder (Europrofile, double), Protec², by ABLOY, Standard: EN 1303
  • Security Fittings, OneSystem (Handle Inside + Fixed Knob Outside), Standard: DIN EN 1906, DIN EN 179
  • Door closers with Cam-Motion®, by ASSA ABLOY, technology with integrated mechanical door coordinator, Standard: EN 1158, (EPD-ASA-20130275-IBC1-EN)


Primair materiaal: Aluminium
Secundair materiaal: Stainless steel
Ontworpen in :
Vervaardigd in :

BIMobject categorie: Deuren - Deursets
IFC classificatie: Door
Uniclass 1.4 Code : L411
Uniclass 1.4 Beschrijving: Doors
Uniclass 2.0 Code : PR-59-23
Uniclass 2.0 Beschrijving: Doorsets
NBS Reference Code : 59-23
NBS Reference Beschrijving: Doorsets
OmniClass nummer: 23-17 11 00
OmniClass Titel: Doors
Dit product is beschikbaar in :
Europe
  • Netherlands

BIMobject®