AXOR ShowerSolutions Showerpipe with thermostat 800 and overhead shower 350 1jet 27984930AXOR ShowerSolutions Showerpipe with thermostat 800 and overhead shower 350 1jet 27984930
Vorige afbeeldingen bekijken
Volgende afbeeldingen bekijken
AXOR
Gearchiveerd

AXOR ShowerSolutions Showerpipe with thermostat 800 and overhead shower 350 1jet 27984930

AXOR ShowerSolutions Showerpipe with thermostat 800 and overhead shower 350 1jet
Specificatie
  • · consists of: overhead shower, baton hand shower, shower thermostat,
    shower hose, shower holder
    · 90° position adjustable slider, pivots left and right, up and down
    · simultaneous utilization by 2 outlets
    · overhead shower AXOR overhead shower 350 1jet
    · shower head size: 350 mm
    · shelf made of safety glass
    · spray type: PowderRain
    · flow rate PowderRain (at 3 bar): 22 l/min
    · fully chrome-plated spray disc
    · shower arm length: 400 mm
    · swivel shower arm
    · thermostat AXOR thermostatic mixer 800
    · shelf finish: chrome
    · safety lock at 40° C
    · adjustable hot water limitation
    · convenient diversion via Select button
    · installation type: exposed installation
    · connection dimension DN15
    · connection thread G ½
    · centre distance 150 ± 12 mm
Technische specificatie
  • Unieke ref.27984930
  • ProductfamilieAXOR ShowerSolutions
  • ProductgroepShowerpipes with thermostat
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-01-15
  • Editienummer1
  • Breedte (mm)1314
  • Breedte (mm)800
  • Diepte (mm)639
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (kg)17.305
Classificatie
  • Categorie BIMobjectSanitair - Douches
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamShowers
  • UNSPSC-code30181503
  • Uniclass 1.4-codeL7214
  • Uniclass 1.4-beschrijvingShowers
  • Uniclass 2.0-codePR-35-06-81
  • Uniclass 2.0-beschrijvingShower Heads
  • Uniclass 2015-codePr_40_20_87_76
  • Uniclass 2015-beschrijvingShower heads
  • NBS-referentiecode35-06-81
  • NBS-referentiebeschrijvingShower Heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitelResidential Showers
  • OmniClass-nummer23-31 17 19
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures