Publiceer je producten
28793CHN AXOR Citterio C Overhead shower 270/270 1jet with ceiling connector
28793CHN AXOR Citterio C Overhead shower 270/270 1jet with ceiling connector
    AXOR

    28793CHN AXOR Citterio C Overhead shower 270/270 1jet with ceiling connector

    AXOR Citterio C Overhead shower 270/270 1jet with ceiling connector
    Specificatie
    • Surfaces: - 28793007 Chrome - 28793147 Brushed Bronze - 28793257 Brushed Gold Optic - 28793307 Polished Red Gold - 28793317 Brushed Red Gold - 28793337 Polished Black Chrome - 28793347 Brushed Black Chrome - 28793677 Matt Black - 28793807 Stainless Steel Optic - 28793827 Brushed Nickel - 28793957 Brushed Brass - 28793997 Polished Gold Optic Specification: • consists of: overhead shower, ceiling connector • shower head size: 270 x 270 mm • spray type: PowderRain • material spray disc: metal • ceiling connection length: 100 mm • overhead shower removable for cleaning • installation: ceiling • connection thread G ½ • suitable for continous flow water heaters
    Technische specificatie
    • Unieke ref.28793CHN
    • ProductfamilieOverhead showers
    • ProductgroepAXOR Citterio C
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-05-23
    • Editienummer1
    • Hoogte (mm)165
    • Breedte (mm)270
    • Diepte (mm)270
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.2
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Azië