Publiceer je producten
28793USA AXOR Citterio C Overhead shower 270/270 1jet 2.5 GPM with ceiling connector
28793USA AXOR Citterio C Overhead shower 270/270 1jet 2.5 GPM with ceiling connector
    AXOR

    28793USA AXOR Citterio C Overhead shower 270/270 1jet 2.5 GPM with ceiling connector

    AXOR Citterio C Overhead shower 270/270 1jet 2.5 GPM with ceiling connector
    Specificatie
    • Surfaces:

      - 28793001 Chrome

      - 28793141 Brushed Bronze

      - 28793251 Brushed Gold Optic

      - 28793331 Polished Black Chrome

      - 28793341 Brushed Black Chrome

      - 28793671 Matt Black

      - 28793801 Stainless Steel Optic

      - 28793821 Brushed Nickel

      - 28793831 Polished Nickel

      - 28793951 Brushed Brass

      - 28793991 Polished Gold Optic

      Specification:

      • consists of: overhead shower, ceiling connector

      • shower head size: 270 x 270 mm

      • spray type: PowderRain

      • material spray disc: metal

      • ceiling connection length: 100 mm

      • maximum flow rate at 3 bar: 9,5 l/min

      • overhead shower removable for cleaning

      • installation: ceiling

      • connection thread G ½

      • suitable for continous flow water heaters

    Technische specificatie
    • Unieke ref.28793USA
    • ProductfamilieOverhead showers
    • ProductgroepAXOR Citterio C
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-05-23
    • Editienummer1
    • Hoogte (mm)6.5
    • Breedte (mm)10.63
    • Diepte (mm)10.63
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)5.34
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures