Publiceer je producten
28798SGP AXOR Citterio C Overhead shower 270/270 1jet 2 ticks ceiling integrated
28798SGP AXOR Citterio C Overhead shower 270/270 1jet 2 ticks ceiling integrated
    AXOR

    28798SGP AXOR Citterio C Overhead shower 270/270 1jet 2 ticks ceiling integrated

    AXOR Citterio C Overhead shower 270/270 1jet 2 ticks ceiling integrated
    Specificatie
    • Surfaces: - 28798009 Chrome - 28798149 Brushed Bronze - 28798259 Brushed Gold Optic - 28798309 Polished Red Gold - 28798319 Brushed Red Gold - 28798339 Polished Black Chrome - 28798349 Brushed Black Chrome - 28798679 Matt Black - 28798809 Stainless Steel Optic - 28798829 Brushed Nickel - 28798959 Brushed Brass - 28798999 Polished Gold Optic Specification: • shower head size: 270 x 270 mm • spray type: Rain • material spray disc: metal • overhead shower removable for cleaning • installation: ceiling • connection type: basic set • suitable for continous flow water heaters
    Technische specificatie
    • Unieke ref.28798SGP
    • ProductfamilieOverhead showers
    • ProductgroepAXOR Citterio C
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-05-23
    • Editienummer1
    • Hoogte (mm)57
    • Breedte (mm)270
    • Diepte (mm)270
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.93
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Azië