Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. here !

Accepteren
;

AXOR ShowerSolutions Overhead shower 300 2jet ceiling-exposed 35305000

Unieke ref.: 35305000
Fabrikant: AXOR
Product familie: AXOR ShowerSolutions
Product groep: Overhead showers
Publicatiedatum: 2019-04-01
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (9)
AXOR ShowerSolutions Overhead shower 300 2jet ceiling-exposed

· shower head size: 300 mm
· spray type: PowderRain, Intense PowderRain
· flow rate Intense PowderRain (at 3bar): 18 l/min
· flow rate PowderRain (at 3 bar): 19 l/min
· Select button on thermostat
· dynamic spray nozzles move out while using
· fully chrome-plated spray disc
· material spray disc: metal
· overhead shower for cleaning removable
· installation: ceiling - exposed
· connection dimension: DN15


Primair materiaal: Chrome
Secundair materiaal:
Ontworpen in : Germany
Vervaardigd in : Germany
Netto gewicht (kg): 6

BIMobject categorie: Sanitair - Douches
IFC classificatie: Sanitary Terminal
UNSPSC naam: Showers
UNSPSC code: 30181503
Uniclass 1.4 Code : L721
Uniclass 1.4 Beschrijving: Sanitary equipment
Uniclass 2.0 Code : PR-35-06-81
Uniclass 2.0 Beschrijving: Shower Heads
Uniclass 2015 Code : Pr_40_20_87_76
Uniclass 2015 Beschrijving: Shower heads
NBS Reference Code : 35-06-81
NBS Reference Beschrijving: Shower Heads
CSI MasterFormat 2014 Code: 22 41 23
CSI MasterFormat 2014 Title: Residential Showers
OmniClass nummer: 23-31 17 00
OmniClass Titel: Showers
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
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
Sanitary - Showers

Naam Waarde
Application Overhead shower 300 2jet ceiling-exposed
Material fully chrome-plated spray disc, metal
Mounting ceiling-exposed
Number Of Showerheads 1
Width 300 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Naam Waarde
Material fully chrome-plated spray disc, metal

BIMobject®