Publiceer je producten
AXOR ShowerSolutions Overhead shower 220 1jet 2.5 GPM
AXOR ShowerSolutions Overhead shower 220 1jet 2.5 GPM
    AXOR

    AXOR ShowerSolutions Overhead shower 220 1jet 2.5 GPM

    AXOR ShowerSolutions Overhead shower 220 1jet 2.5 GPM
    Specificatie
    • Surfaces: - 35367001 Chrome - 35367671 Matt Black - 35367341 Brushed Black Chrome - 35367251 Brushed Gold Optic - 35367821 Brushed Nickel Specification: • shower head size: 220 mm • spray type: Rain • ball-joint: overhead shower angle adjustable • material spray disc: metal • fully finished matching spray face • maximum flow rate at 3 bar: 9,5 l/min • overhead shower removable for cleaning • installation: ceiling, wall • connection thread G ½ • suitable for continous flow water heaters
    Technische specificatie
    • Unieke ref.35367USA
    • ProductfamilieAXOR ShowerSolutions
    • ProductgroepOverhead showers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-28
    • Editienummer1
    • Hoogte (mm)61
    • Breedte (mm)220
    • Diepte (mm)220
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)1.7
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures