Publiceer je producten
AXOR ShowerSolutions Thermostat for concealed installation softsquare for 2 functions
AXOR ShowerSolutions Thermostat for concealed installation softsquare for 2 functions
    AXOR

    AXOR ShowerSolutions Thermostat for concealed installation softsquare for 2 functions

    AXOR ShowerSolutions Thermostat for concealed installation softsquare for 2 functions
    Specificatie
    • Surfaces: - 36707001 Chrome - 36707671 Matt Black - 36707341 Brushed Black Chrome - 36707251 Brushed Gold Optic - 36707821 Brushed Nickel Specification: • Select push-button on/off control for 2 outlets • simultaneous use of several outlets • maximum flow rate at 3 bar: 30,3 l/min • thermostat cartridge, Start/stop valve to operate the functions • safety lock at 40 °C • temperature limitation adjustable • non-return valve • with silencer • suitable for continous flow water heaters • optimized for water-efficient shower products • connection type: basic set • dirt filter included • Thermostat is delivered with buttons hand shower and Rain large
    Technische specificatie
    • Unieke ref.36707USA
    • ProductfamilieAXOR ShowerSolutions
    • ProductgroepShower thermostat
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-28
    • Editienummer1
    • Hoogte (mm)170
    • Breedte (mm)170
    • Diepte (mm)68
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.4
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011329
    • ETIM-naamShower mixing tap
    • UNSPSC-naamShowers
    • UNSPSC-code30181503
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures