Publiceer je producten
36755CHN AXOR ShowerSelect ID Thermostat for concealed installation softsquare for 2 functions bath tub
AXOR

36755CHN AXOR ShowerSelect ID Thermostat for concealed installation softsquare for 2 functions bath tub

AXOR ShowerSelect ID Thermostat for concealed installation softsquare for 2 functions bath tub
Specificatie
  • Surfaces: - 36755007 Chrome - 36755147 Brushed Bronze - 36755257 Brushed Gold Optic - 36755307 Polished Red Gold - 36755317 Brushed Red Gold - 36755337 Polished Black Chrome - 36755347 Brushed Black Chrome - 36755677 Matt Black - 36755807 Stainless Steel Optic - 36755827 Brushed Nickel - 36755957 Brushed Brass - 36755997 Polished Gold Optic Specification: • 2 functions • comfortable turning on / off of outlets with large Select-paddle • precise temperature control thanks to vertical handle structure and haptic feedback from the thermostat handle • water flow control with stop function • thermostat cartridge, Start/stop valve to operate the functions • min. operating pressure: 1 bar • max. operating pressure: 10 bar • flat escutcheon for more space in the shower • escutcheon can be aligned by +/- 3° • easy installation due to pre-assembled function block • handles always at the same height regardless of the installation depth of the basic set • Safety stop at 40 °C • temperature limitation adjustable • the thermostat offers the possibility for thermal disinfection • material button: metal • material handles: metal • connection type: basic set iBox universal 2 • Select-paddle is delivered with lasered On/Off symbol
Technische specificatie
  • Unieke ref.36755CHN
  • ProductfamilieShower thermostat
  • ProductgroepAXOR ShowerSelect ID
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-06-28
  • Editienummer1
  • Hoogte (mm)155
  • Breedte (mm)155
  • Diepte (mm)45
Gerelateerd
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
  • Nettogewicht (kg)2.82
Classificatie
  • Categorie BIMobjectSanitair - Douches
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEC011329
  • ETIM-naamShower mixing tap
  • UNSPSC-naamShowers
  • UNSPSC-code30181503
  • Uniclass 2015-codePr_40_20_87_76
  • Uniclass 2015-beschrijvingShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitelResidential Showers
  • OmniClass-nummer23-31 17 00
  • OmniClass-titelShowers
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures

Beschikbaarheid regio

Azië