Publiceer je producten
AXOR Citterio E Shut-off valve 120/120 for concealed installation
AXOR Citterio E Shut-off valve 120/120 for concealed installation
    AXOR

    AXOR Citterio E Shut-off valve 120/120 for concealed installation

    AXOR Citterio E Shut-off valve 120/120 for concealed installation
    Specificatie
    • Surfaces: - 36771001 Chrome - 36771671 Matt Black Specification: • volume control for 1 outlet • 1 function
    Technische specificatie
    • Unieke ref.36771USA
    • ProductfamilieAXOR Citterio E
    • ProductgroepShut-off valves
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-28
    • Editienummer1
    • Hoogte (mm)4.75
    • Breedte (mm)4.75
    • Diepte (mm)3
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)0.5
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011344
    • ETIM-naamShut-off valve for sanitary devices
    • UNSPSC-naamValve parts or accessories
    • UNSPSC-code40141616
    • Uniclass 2015-codePr_40_20_76
    • Uniclass 2015-beschrijvingSanitary accessories
    • CSI MasterFormat 2014 Code33 12 16
    • CSI MasterFormat 2014 TitelWater Utility Distribution Valves
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures