Publiceer je producten
39762USA  AXOR ShowerSphere shower 370 1jet 1.75 GPM with ceiling connector
39762USA  AXOR ShowerSphere shower 370 1jet 1.75 GPM with ceiling connector
    AXOR

    39762USA AXOR ShowerSphere shower 370 1jet 1.75 GPM with ceiling connector

    AXOR ShowerSphere Overhead shower 370 1jet 1.75 GPM with ceiling connector

    Specificatie
    • Surfaces:

      - 39762001 Chrome
      - 39762141 Brushed Bronze

      - 39762251 Brushed Gold Optic

      - 39762301 Polished Red Gold

      - 39762311 Brushed Red Gold

      - 39762311Polished Black Chrome

      - 39762341 Brushed Black Chrome

      - 39762801 Stainless Steel Optic

      - 39762821 Brushed Nickel

      - 39762831 Polished Nickel

      - 39762951 Brushed Brass

      - 39762991 Polished Gold Optic

      Specification:

      • consists of: overhead shower, ceiling connector
      • shower head size: 250 x 160 mm
      • spray type: Rain
      • FlexPower: nozzles automatically adjust to water pressure by opening and closing
      • QuickClean+: avoid limescale deposits thanks to the elasticity of the nozzles
      • maximum flow rate at 3 bar: 9,5 l/min
      • material spray disc: metal
      • overhead shower removable for cleaning
      • metal ceilling connector
      • ceiling connection length: 145 mm
      • installation: ceiling mounting
      • connection thread: NPT ½
      • suitable for continous flow water heaters

    Technische specificatie
    • Unieke ref.39762USA
    • ProductfamilieOverhead showers
    • ProductgroepAXOR ShowerSphere
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-03-19
    • Editienummer1
    • Hoogte (inch)215
    • Breedte (inch)370
    • Diepte (inch)220
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (lbs)4.49
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC011383
    • ETIM-naamShower head
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-titelShowers