Publiceer je producten
42524XXX AXOR Drain Finish set shower drain 1200
42524XXX AXOR Drain Finish set shower drain 1200
    AXOR

    42524XXX AXOR Drain Finish set shower drain 1200

    AXOR Drain Finish set shower drain 1200
    Specificatie
    • Surfaces:

      - 42524800 Stainless Steel

      - 42524000 Chrome

      - 42524670 Matt Black

      - 42524340 Brushed Black Chrome

      - 42524140 Brushed Bronze

      - 42524250 Brushed Gold Optic

      - 42524300 Polished Red Gold

      - 42524310 Brushed Red Gold

      - 42524330 Polished Black Chrome

      - 42524700 Matt White

      - 42524820 Brushed Nickel

      - 42524950 Brushed Brass

      - 42524990 Polished Gold Optic

      Specification:

      • consists of: design grate, installation set, Dryphon
      • mounting type: free in the floor
      • easy to clean surface
      • installation set height adjustable by 7-18 mm tile thickness
      • tile thickness: up to 18 mm
      • suitable for any type of tile
      • up to 53 l/min drainage capacity
      • where to use: new construction, renovation
      • grate removal tool allows easy removal of the finish set
      • type of odour seal: mechanical
      • Dryphon enables waterless siphon system
      • no visible silicone joint
      • with integrated slope
      • grate material: Stainless Steel 304 (1.4301)
      • suitable for primary drainage
    Technische specificatie
    • Unieke ref.42524XXX
    • ProductfamilieFinish set shower drains
    • ProductgroepAXOR Drain
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-05-23
    • Editienummer1
    • Hoogte (mm)54
    • Breedte (mm)72
    • Diepte (mm)1200
    Gerelateerd
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    • Nettogewicht (kg)2.4
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatiePipe Fitting
    • ETIM-codeEC011720
    • ETIM-naamShower drain
    • UNSPSC-naamPlumbing adapters
    • UNSPSC-code40141719
    • Uniclass 2015-codePr_65_52_25
    • Uniclass 2015-beschrijvingDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitelSanitary Drains
    • OmniClass-nummer23-31 17 29
    • OmniClass-titelShower Drains
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië